Estop

This Corefunction is used to trigger an emergency stop operation. It will use the maximum dynamic parameters that are allowed for this axis by the underlying motion technology.
Syntax:
FUNCTION_BLOCK FB_Estop EXTENDS FB_CorefunctionFeedback
Properties
Name | Type | Access | Description |
|---|---|---|---|
InitState | BOOL | Get, Set | The core function is not completely and successfully initialized. |
FB_Estop | |||
NoCreeping | BOOL | Get, Set | A TRUE in this property avoids the creep phase at the end of the stopping process of a hydraulic axis. |
FB_CorefunctionFeedback | |||
AbortedState | BOOL | Get, Set | Signals the abort of a command by another Corefunction. |
BusyState | BOOL | Get, Set | Signals the active execution of a command. |
DoneState | BOOL | Get, Set | Signals the successful execution of a command. |
IdleState | BOOL | Get, Set | The Corefunction is ready for operation and commandable. |
IsCommanded | BOOL | Get | Signals the pending of a command. |
FB_Corefunction | |||
FailedState | BOOL | Get, Set | If IsActivated is TRUE at the same time: Signals the failure of an accepted command. If IsActivated is FALSE at the same time: Signals the rejection of a command. |
HasFeedback | BOOL | Get | The core function has responded to a pending command. |
IsActivated | BOOL | Get | The core function has an accepted command pending. |
IsLocalCmd | BOOL | Get | Signals that the axis is assigned with a command of this core function. |
ReadyState | BOOL | Get, Set | The Corefunction is ready for operation, but is not commandable at this time. Possible reasons are: |
Methods
Name | Description |
|---|---|
[ | This method is called cyclically by the axis. |
FB_Estop | |
A rising edge triggers the stop. | |
Interfaces
Type | Description |
|---|---|
I_Corefunction | Standard interface on FB_Corefunction. |
I_Estop | Standard interface on FB_Estop. |
I_CorefunctionFeedback | Standard interface on FB_CorefunctionFeedback. |
Example:
// Execute estop on pressing the emergency stop button
IF bEmergencyStopPressed THEN
iAxisBase.Estop.DoEstop(TRUE);
// revert command
ELSIF iAxisBase.Estop.IsCommanded THEN
iAxisBase.Estop.DoEstop(FALSE);
END_IFRequirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.4024.35 | PC or CX (x64, x86) | Tc3_PlasticFunctions v3.12.4.26 or higher |