Limiting

This Corefunction is responsible for limiting all axis functions. The type of limitation depends on the drive technology. For example, the torque of electric axes and the pressure of hydraulic axes can be limited. The following function blocks are automatically available internally for axes of type FB_AxisNcBase:
- FB_LimitingOutputCoE – DS402 (AX8000)-based TorqueLimiting
- FB_LimitingOutputSoE – AX5000-Based torque limiting
This Corefunction is one of the permanently active Corefunctions.
Syntax:
FUNCTION_BLOCK FB_Limiting EXTENDS FB_Corefunction
Properties
Name | Type | Access | Description |
|---|---|---|---|
InitState | BOOL | Get, Set | The core function is not completely and successfully initialized. |
FB_Limiting | |||
Actual | LREAL | Get | Current actual value of the limited variable (torque/pressure) |
CmdReference | LREAL | Get, Set | Reference value for scaling the value commanded in a Corefunction. Typically, 100% is specified here. |
EffectiveSetpoint | LREAL | Get | The effective value currently being passed to the output. |
ExternalMode | BOOL | Get | TRUE as soon as external limiting has been assigned according to the outdated scheme using I_LimitingFb. |
IdleValue | LREAL | Get, Set | The idle value for the limitation to which the axis returns after a command. |
MaxValue | LREAL | Get, Set | The effective limit of the limit for each command. |
I_LimitingMode | Get | Choice of the operation mode for the limiting function. | |
Output | Get, Set | Interface to the output element for the limit. | |
SetpointCmded | LREAL | Get, (Set) | Setpoint currently specified by the active Corefunction. |
SetpointDirection | E_AdaptableDirection | Get, (Set) | The direction currently specified by the active core function. |
I_LimitingTransition | Get | Configuration of the transition between command-based and idle-mode limiting. | |
ActualTorque1 | LREAL | Get, Set | Current actual torque value of the axis. Alternatively: |
Activate1 | BOOL | Get, Set | Activates the use of the ActiveValue as an active limit. Alternatively: |
ActiveValue1 | LREAL | Get | Limitation value currently available Alternatively: |
ConnectedToDrive1 | BOOL | Get | An internal connection to a drive unit has been established. Alternatively: |
DefaultFb1 | I_LimitingFb | (Get, Set) | Access to the standard function block for torque limitation if specific handling is used. Alternatively: |
Direction1 | E_AdaptableDirection | Get, Set | Direction in which the torque limit should act. Alternatively: |
NominalValue1 | LREAL | Get, Set | The value specified by a core function Alternatively: |
ReferenceValue1 | LREAL | Get, Set | Reference value for the maximum command value of the limit. Alternatively: |
FB_Corefunction | |||
FailedState | BOOL | Get, Set | If IsActivated is TRUE at the same time: Signals the failure of an accepted command. If IsActivated is FALSE at the same time: Signals the rejection of a command. |
HasFeedback | BOOL | Get | The core function has responded to a pending command. |
IsActivated | BOOL | Get | The core function has an accepted command pending. |
IsLocalCmd | BOOL | Get | Signals that the axis is assigned with a command of this core function. |
ReadyState | BOOL | Get, Set | The Corefunction is ready for operation, but is not commandable at this time. Possible reasons are: |
1Obsolete
Methods
Name | Description |
|---|---|
[ | Enables/disables the default limit set by a core function. This method should not be called from within the application. |
Interfaces
Type | Description |
|---|---|
I_Corefunction | Standard interface on FB_Corefunction. |
I_Limiting | Standard interface to FB_Limiting. |
I_LimitingDev | Extended interface for integration with Corefunction. |
I_LimitingOutput | Internal implementation to the output interface |
I_LimitingFb1 | Interface for the implementation of an external limiting function Alternatively: |
1Obsolete
Example:
// configuration of some settings
iAxisBase.Limiting.CmdReference := 100.0; // %
iAxisBase.Limiting.Mode.Adaptive := TRUE;
iAxisBase.Limiting.Transition.HoldLow := TRUE;
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.4024.71 | PC or CX (x64, x86) | Tc3_PlasticFunctions (>= v12.14.0.0) |