NCI POUs
The TwinCAT library Tc2_NCI contains function blocks for operation of the NC interpreter from the PLC.
The following function blocks are included in the library Tc2_NCI .
Function block | Description |
|---|---|
Acknowledges an M-function of type handshake | |
Triggers “Delete Distance to go” in the NC | |
Executes a user-defined standard G-Code before the start of each NC program | |
Triggers the NCI EStop | |
Provides the block number of the NC program for the cyclic interface | |
Provides the value of the look-ahead for bottleneck detection | |
Provides the response mode for bottleneck detection | |
Provides the channel ID | |
Provides the channel type of the cyclic interface | |
Provides the index offset of the LREAL variables used in the cyclic channel interface | |
Provides the index offset of the UDINT variables used in the cyclic channel interface | |
Provides the error number | |
Reads information of the currently active segment and past and future segments. | |
Provides the axis IDs that were configured for the group | |
Provides the group ID | |
Provides the current H-parameter from the NC | |
Provides the current M-function number of type handshake | |
Provides the current version of the cyclic interface | |
Provides the channel override in percent | |
Returns the current path set velocity | |
Provides the current S-parameter from the NC | |
Provides the current interpreter state | |
Provides the current T-parameter from the NC | |
Triggers the GoAhead function (decoder stop with external trigger event) | |
Determines whether an error is present | |
Determines whether the M-function number provided is present in the form of a fast M-function | |
Determines whether an EStop is executed or pending | |
Determines whether an M-function of type handshake is present | |
Loads an NC program using program names | |
Reads the first LReal parameter from the cyclic channel interface | |
Reads the first UDINT parameter from the cyclic channel interface | |
Reads arithmetic parameters | |
Reads the tool description from the NC | |
Reads the zero offset shift from the NC | |
Carries out a reset of the interpreter or of the NC channel | |
Resets a fast signal bit | |
Sets the value of the look-ahead for bottleneck detection | |
Sets the response mode when bottleneck detection is switched on | |
Sets the index offsets of the LREAL variables used in the cyclic channel interface | |
Sets the index offsets of the UDINT variables used in the cyclic channel interface | |
Sets the channel override in percent | |
Optionally sets the search path for subroutines | |
Sets all tool parameters (including number and type) to null | |
Set all zero offset shifts to null | |
Enables or disables the single block mode in the NCI. | |
Starts or stops the interpreter (NC channel) | |
Enables further processing of the parts program after an NCI EStop | |
Writes arithmetic parameters | |
Writes the tool description into the NC | |
Writes the zero offset shift into the NC | |
Block search (for description of the functionality see Blocksearch) | |
Sets the interpreter to a user-defined location, so that NC program execution continues from this point. | |
Reads the current state after an NC program interruption. | |
Starts the motion after a block search. | |
Retrace | |
Enables the backup list for retracing | |
Reads whether the backup list for retracing is active | |
Reads whether the start position is reached during retracing | |
Reads whether feeder entries were sent from the backup list | |
Reads whether backward movement occurs on the current path | |
Performs a backward movement on the path | |
Performs a forward movement on the path. This is called to cancel retracing. | |
Requirements
|
Development environment |
Target platform |
PLC libraries to be linked |
|---|---|---|
|
TwinCAT v3.1.0 |
PC or CX (x86 or x64) |
Tc2_NCI |