ItpStepOnAfterBlocksearch

ItpStepOnAfterBlocksearch 1:

Starts the motion after a block search.

The axes first have to be moved to the positions output by ItpBlocksearch.

VAR_INPUT

VAR_INPUT
    bExecute          : BOOL;
    tTimeOut          : TIME;
END_VAR

bExecute: The command is triggered by a positive edge at this input.

bTimeOut: ADS Timeout-Delay

VAR_IN_OUT

VAR_IN_OUT
    sNciToPlc           : NCTOPLC_NCICHANNEL_REF;
END_VAR

sNciToPlc: The structure of the cyclic channel interface from the NCI to the PLC. This structure is only accessed for reading. (type: NCTOPLC_NCICHANNEL_REF)

VAR_OUTPUT

VAR_OUTPUT
    bBusy     : BOOL;
    bErr      : BOOL;
    nErrId    : UDINT;
END_VAR

bBusy: This output remains TRUE until the function block has executed a command, but at the longest for the duration supplied to the 'Timeout' input. While Busy = TRUE, no new command will be accepted at the inputs. Please note that it is not the execution of the service but its acceptance whose time is monitored.

bErr: This output is switched to TRUE as soon as an error occurs during the execution of a command. The command-specific error code is contained in ‘nErrId’. Is reset to FALSE by the execution of a command at the inputs.

nErrId: Contains the command-specific error code of the most recently executed command. Is reset to 0 by the execution of a command at the inputs. The error numbers in ErrId can be looked up in the ADS error documentation or in the NC error documentation (error codes above 0x4000).

Voraussetzungen

Entwicklungsumgebung

Zielplattform

Einzubindende SPS Bibliotheken

Classic Dialect Interpreter: TwinCAT V3.1.0

GST Interpreter: TwinCAT V3.1.4024.20

PC oder CX (x86 oder x64)

Tc2_NCI