ItpGetHskMFunc

The function ItpGetHskMFunc supplies the number of the M-function of type handshake.
/
Inputs/Outputs
VAR_IN_OUT
sNciToPlc : NCTOPLC_NCICHANNEL_REF;
END_VAR
Name | Type | Description |
---|---|---|
sNciToPlc | NCTOPLC_NCICHANNEL_REF | The structure of the cyclic channel interface from the NCI to the PLC. This structure is read-only (type: NCTOPLC_NCICHANNEL_REF). |
Return value
Name | Type | Description |
---|---|---|
ItpGetHskMFunc | INT | Number of the M-function |
![]() | ItpGetHskMFunc evaluates the variable 'nHskMFuncNo' from the cyclic interface. |
Requirements
Development environment |
Target platform |
PLC libraries to be linked |
---|---|---|
TwinCAT v3.1.0 |
PC or CX (x86 or x64) |
Tc2_NCI |