ItpSetBottleNeckModeEx
The function block ItpSetBottleNeckModeEx reads the behavior in the event of a contour collision (bottleneck).
A more detailed description can be found in the Interpreter documentation.
 Inputs
VAR_INPUT
    bExecute       : BOOL;
    eBottleNeckMode: E_ItpBnMode;
    tTimeOut       : TIME;
END_VARName  | Type  | Description  | 
|---|---|---|
bExecute  | BOOL  | The command is triggered by a rising edge at this input.  | 
eBottleNeckMode  | E_ItpBnMode  | Enum for the behavior in the event of a contour collision  | 
tTimeOut  | TIME  | ADS Timeout-Delay  | 
/
 Inputs/Outputs
VAR_IN_OUT
    sNciToPlc           : NCTOPLC_NCICHANNEL_REF;
END_VAR Name  | Type  | Description  | 
|---|---|---|
sNciToPlc  | NCTOPLC_NCICHANNEL_REF  | The structure of the cyclic channel interface from the NCI to the PLC. This structure is read-only (type: NCTOPLC_NCICHANNEL_REF).  | 
 Outputs 
VAR_OUTPUT
    bBusy     : BOOL;
    bErr      : BOOL;
    nErrId    : UDINT;
END_VAR Name  | Type  | Description  | 
|---|---|---|
bBusy  | BOOL  | This output remains TRUE until the function block has executed a command, but at the longest for the duration supplied to the 'Timeout' input. While Busy = TRUE, no new command will be accepted at the inputs. Please note that it is not the execution of the service but its acceptance whose time is monitored.  | 
bErr  | BOOL  | This output is switched to TRUE as soon as an error occurs during the execution of a command. The command-specific error code is contained in 'nErrId'. Is reset to FALSE by the execution of a command at the inputs.  | 
nErrId  | UDINT  | Contains the command-specific error code of the most recently executed command. Is reset to 0 by the execution of a command at the inputs. The error numbers in ErrId can be looked up in the ADS error documentation or in the NC error documentation (error codes above 0x4000).  | 
TYPE E_ItpBnMode: 
(
    ItpBnm_Abort   := 0,
    ItpBnm_Adjust  := 1,
    ItpBnm_Leave   := 2
);
END_TYPE![]()  | Not available for GST This function block is not available if the GST interpreter is used.  | 
Requirements
| 
                   Development environment  | 
                   Target platform  | 
                   PLC libraries to be linked  | 
|---|---|---|
| 
                   TwinCAT v3.1.0  | 
                   PC or CX (x86 or x64)  | 
                   Tc2_NCI  | 
