ItpEnableFeederBackup
The function block ItpEnableFeederBackup enables storing of the path for retracing. It has to be activated once before the NC program (G-Code) is started. If the functionality Blocksearch is used, ItpEnableFeederBackup has to be activated before ItpBlocksearch is called. Feeder backup is executed as long as a TwinCAT restart or bEnable = FALSE is triggered with a rising edge at bExecute.
If feeder backup is not enabled, retracing does not work. This can be verified via ItpIsFeederBackupEnabled.
Inputs
VAR_INPUT
bEnable : BOOL;
bExecute : BOOL;
tTimeOut : TIME;
END_VARName | Type | Description |
|---|---|---|
bEnable | BOOL | TRUE: Enables feeder backup |
bExecute | BOOL | The command is triggered by a rising edge at this input. |
tTimeOut | TIME | ADS Timeout-Delay |
/
Inputs/Outputs
VAR_IN_OUT
sNciToPlc : NCTOPLC_NCICHANNEL_REF;
END_VAR Name | Type | Description |
|---|---|---|
sNciToPlc | NCTOPLC_NCICHANNEL_REF | The structure of the cyclic channel interface from the NCI to the PLC. This structure is read-only (type: NCTOPLC_NCICHANNEL_REF). |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bErr : BOOL;
nErrId : UDINT;
END_VAR Name | Type | Description |
|---|---|---|
bBusy | BOOL | This output remains TRUE until the function block has executed a command, but at the longest for the duration supplied to the 'Timeout' input. While Busy = TRUE, no new command will be accepted at the inputs. Please note that it is not the execution of the service but its acceptance whose time is monitored. |
bErr | BOOL | This output is switched to TRUE as soon as an error occurs during the execution of a command. The command-specific error code is contained in 'nErrId'. Is reset to FALSE by the execution of a command at the inputs. |
nErrId | UDINT | Contains the command-specific error code of the most recently executed command. Is reset to 0 by the execution of a command at the inputs. The error numbers in ErrId can be looked up in the ADS error documentation or in the NC error documentation (error codes above 0x4000). |
Voraussetzungen
Entwicklungsumgebung | Zielplattform | Einzubindende SPS-Bibliotheken |
|---|---|---|
TwinCAT V3.1.0 Classic Interpreter TwinCAT V3.1.4024.40 GST Interpreter | PC oder CX (x86 oder x64) | Tc2_NCI |