ItpGetChannelId

The function ItpGetChannelId determines the channel ID from the cyclic interface.
/
 Inputs/Outputs
VAR_IN_OUT
    sNciToPlc           : NCTOPLC_NCICHANNEL_REF;
END_VAR Name  | Type  | Description  | 
|---|---|---|
sNciToPlc  | NCTOPLC_NCICHANNEL_REF  | The structure of the cyclic channel interface from the NCI to the PLC. This structure is read-only (type: NCTOPLC_NCICHANNEL_REF).  | 
 Return value
Name  | Type  | Description  | 
|---|---|---|
ItpGetChannelId  | UDINT  | Channel ID  | 
Sample
VAR
    nChnId         : UINT;
    sNciToPlc AT%I*: NCTOPLC_NCICHANNEL_REF;
END_VAR nChnId := ItpGetChannelId( sNciToPlc ); see also: ItpGetGroupId
Requirements
| 
                   Development environment  | 
                   Target platform  | 
                   PLC libraries to be linked  | 
|---|---|---|
| 
                   TwinCAT v3.1.0  | 
                   PC or CX (x86 or x64)  | 
                   Tc2_NCI  |