ItpConfirmHsk
The function block ItpConfirmHsk confirms the currently present M-function.
If the channel override is set to 0 or an E-stop is active, no M-functions are acknowledged during this time. The busy signal of ItpConfirmHsk therefore remains active and must continue to be called.
 Inputs
VAR_INPUT
    bExecute  : BOOL;
END_VAR Name  | Type  | Description  | 
|---|---|---|
bExecute  | BOOL  | The command is triggered by a rising edge at this input.  | 
/
 Inputs/Outputs
VAR_IN_OUT
    sNciToPlc : NCTOPLC_NCICHANNEL_REF;
    sPlcToNci : PLCTONC_NCICHANNEL_REF;
END_VAR Name  | Type  | Description  | 
|---|---|---|
sNciToPlc  | NCTOPLC_NCICHANNEL_REF  | The structure of the cyclic channel interface from the NCI to the PLC. This structure is read-only (type: NCTOPLC_NCICHANNEL_REF).  | 
sPlcToNci  | PLCTONC_NCICHANNEL_REF  | Structure of cyclic channel interface between PLC and NCI (type: PLCTONC_NCICHANNEL_REF).  | 
 Outputs 
VAR_OUTPUT
    bBusy     : BOOL;
    bErr      : BOOL;
    nErrId    : UDINT;
END_VAR Name  | Type  | Description  | 
|---|---|---|
bBusy  | BOOL  | This output remains TRUE until the function block has executed a command, but at the longest for the duration supplied to the 'Timeout' input. While Busy = TRUE, no new command will be accepted at the inputs. Please note that it is not the execution of the service but its acceptance whose time is monitored.  | 
bErr  | BOOL  | This output is switched to TRUE as soon as an error occurs during the execution of a command. The command-specific error code is contained in 'nErrId'. Is reset to FALSE by the execution of a command at the inputs.  | 
nErrId  | UDINT  | Contains the command-specific error code of the most recently executed command. Is reset to 0 by the execution of a command at the inputs. The error numbers in ErrId can be looked up in the ADS error documentation or in the NC error documentation (error codes above 0x4000).  | 
Requirements
| 
                   Development environment  | 
                   Target platform  | 
                   PLC libraries to be linked  | 
|---|---|---|
| 
                   TwinCAT v3.1.0  | 
                   PC or CX (x86 or x64)  | 
                   Tc2_NCI  |