ItpGetGeoInfoAndHParamEx
The function block ItpGetGeoInfoAndHParamEx
reads information of the currently active segment, as well as past and future segments. These include block number, H-parameter and residual path length on the segment.
/
Inputs/Outputs
VAR_IN_OUT
sNciToPlc : NCTOPLC_NCICHANNEL_REF;
END_VAR
Name | Type | Description |
---|---|---|
sNciToPlc | NCTOPLC_NCICHANNEL_REF | The structure of the cyclic channel interface from the NCI to the PLC. This structure is read-only (type: NCTOPLC_NCICHANNEL_REF). |
Outputs
VAR_OUTPUT
stTab : ST_ItpPreViewTabEx;
nErrId : UDINT;
END_VAR
Name | Type | Description |
---|---|---|
stTab | ST_ItpPreViewTabEx | Structure containing the segment data. See ST_ItpPreViewTabEx. |
nErrId | UDINT | Contains the command-specific error code of the most recently executed command. Is reset to 0 by the execution of a command at the inputs. The error numbers in |
ST_ItpPreViewTabEx
TYPE ST_ItpPreViewTabEx :
STRUCT
nDcTime : UDINT := 0;
nReserved : UDINT := 0;
arrLines : ARRAY[1..NCI_MAX_PREVIEWTABLINES] OF ST_ItpPreViewTabLine;
END_STRUCT
END_TYPE
Name | Type | Description |
---|---|---|
nDcTime | UDINT | Current timestamp in ns. This timestamp can be used in synergy with the |
nReserved | UDINT |
|
arrLines | ARRAY[1..NCI_MAX_PREVIEWTABLINES] OF ST_ItpPreViewTabLine | Array of segment-related information (size 20). The entry at position 11 of the array corresponds to the currently active segment. Segments that have already been processed are displayed at positions 1-10 of the array, future segments at positions 12-20. See ST_ItpPreViewTabLine. |
ST_ItpPreViewTabLine
TYPE ST_ItpPreViewTabLine :
STRUCT
fLength : LREAL := 0.0;
nBlockNo : UDINT := 0;
nHParam : UDINT := 0;
nEntryID : UDINT := 0;
nReserved : UDINT := 0;
END_STRUCT
END_TYPE
Name | Type | Description |
---|---|---|
fLength | LREAL | Remaining segment length. For segments that are not yet active this corresponds to the total segment length. For past segments the distance moved since the end of the segment is specified. |
nBlockNo | UDINT | Block number programmed by the user |
nHParam | UDINT | Value of the H-parameter that is active from the start of the next segment. |
nEntryID | UDINT | Command ID generated by the system |
nReserved | UDINT |
|
Requirements
Development environment |
Target platform |
PLC libraries to be linked |
---|---|---|
TwinCAT v3.1.0 |
PC or CX (x86 or x64) |
Tc2_NCI |