Standard-Messages
Further Information
- 0000, No errors
- 2310, Continuous overcurrent. Output: UU.
- 2380, Continuous overcurrent (total DC link out current)
- 2381, Continuous overcurrent. Output: UU. Reaction: Generative brake order
- 2382, Continuous overcurrent (total DC link out current). Reaction: Generative brake order
- 2383, Continuous overcurrent. Output: UU. Reaction: Torque off
- 2385, Peak overcurrent. Output: UU
- 2386, Peak overcurrent (total DC link out current)
- 2387, Short circuit. Output: UU
- 2388, Short circuit (total DC link out current)
- 23A0, Continuous overcurrent. Output: UU
- 23A1, Continuous overcurrent (total DC link out current)
- 3110, Mains overvoltage
- 3130, Mains phase failure
- 3180, Mains voltage higher than brake resistor operating voltage
- 3181, Mains phase failure. Reaction: Generative brake order
- 3182, Wrong mains type
- 31A0, Mains overvoltage
- 31A1, Mains undervoltage
- 3210, DC link overvoltage
- 3220, DC link undervoltage
- 3281, DC link overvoltage with Torque off
- 3282, DC link undervoltage with Torque off
- 3283, DC link timeout at state UU
- 32A0, DC link undervoltage
- 4210, Excess temperature device: SS
- 4280, Excess temperature device: SS. Reaction: Generative brake order
- 42A0, Excess temperature device: SS
- 5180, 24 V supply overcurrent: SS
- 5183, 24 V dcdc supply, first stage: SS
- 5187, 24V dcdc supply, second stage: SS
- 518A, 24 V supply out of range: SS
- 51A0, 24 V supply overcurrent: SS
- 5560, Read data failed: SS
- 5561, Missing data: SS
- 556C, Write data failed: SS
- 5570, Reset data failed: SS
- 5590, SS EEPROM device address is incompatible with this firmware
- 5592, SS Firmware index is incompatible with this firmware
- 5593, SS Structure version is incompatible with this firmware
- 5595, SS Component type is incompatible with this firmware
- 5596, Product is incompatible with this firmware
- 5598, BIC update failed: SS
- 55D0, Restored error messages from persistent memory
- 6010, Software reset (watchdog)
- 6081, Watchdog exceeded (Id: UU)
- 6310, Loss of parameters
- 6320, Parameter error
- 7111, Brake chopper failure
- 7112, Brake chopper overcurrent
- 7180, Brake resistor not found
- 7183, Brake resistor overloaded
- 71A0, Brake resistor overloaded
- 7580, I2C communication failure SS
- 7581, Data collector not running
- 7582, Data collector SS version is incompatible with this firmware
- 7584, Data collector communication failed: SS
- 7585, Data collector update failed: SS
- 75A0, Data collector communication failed: SS
- 87D0, PLL sync lost
- FF1D, Charge resistor overloaded with error reaction torque off
- FF1E, Fan malfunction
- FF1F, Fan malfunction. Reaction: Generative brake order
- FFA0, Fan malfunction
- FFC0, SS executed successfully