5187, 24V dcdc supply, second stage: SS
Error on 24 V power supply - second stage.
Diagnostic Code (Hex.) | Diagnostic Code (Dez.) |
|---|---|
5187 | 20871 |
Class | Type |
|---|---|
Error | Error |
Standard Reaction | Reset |
|---|---|
No | Execute Reset-Command (Fault reset). |
Possible Causes | Solutions |
|---|---|
There is an internal problem. | Restart your device. |