3130, Mains phase failure
One phase has failed in the 3-phase supply.
Diagnostic Code (Hex.) | Diagnostic Code (Dez.) |
|---|---|
3130 | 12592 |
Class | Type |
|---|---|
Error | Error |
Standard Reaction | Reset |
|---|---|
NC-Handling order | Execute Reset-Command (Fault reset). |
Possible Causes | Solutions |
|---|---|
The mains voltage supply is faulty. | Analyze the mains voltage supply. |
You have connected a singe-phase mains supply but parameterized three phases. | Check and adjust the mains type parameterization. Switch the mains voltage off and on again. |
The mains voltage supply is repeatedly exposed to interference. | Try to use a mains filter. |