5183, 24 V dcdc supply, first stage: SS
Error on 24V power supply - first stage.
Diagnostic Code (Hex.) | Diagnostic Code (Dez.) |
|---|---|
5183 | 20867 |
Class | Type |
|---|---|
Error | Error |
Standard Reaction | Reset |
|---|---|
Generative brake ramp order to the axis | Execute Reset-Command (Fault reset). |
Possible Causes | Solutions |
|---|---|
There is an internal problem. | Restart your device. |