6010, Software reset (watchdog)
A timeout has occurred.
Diagnostic Code (Hex.) | Diagnostic Code (Dez.) |
|---|---|
6010 | 24592 |
Class | Type |
|---|---|
Error | Error |
Standard Reaction | Reset |
|---|---|
PSM is not ready to operate and transition PREOP to SAFEOP disabled | A fatal error occured. A device reboot is required. |
Possible Causes | Solutions |
|---|---|
Too many objects in the PDO mapping. | Check the number of objects in the PDO mapping. |
An unknown hardware or software error has occurred. | Switch off the mains voltage and the 24 V supply. Switch them on again. If this error happens repeatedly, please contact your Beckhoff office. |