5595, SS Component type is incompatible with this firmware
Detected incompatible component type for this firmware.
Diagnostic Code (Hex.) | Diagnostic Code (Dez.) |
|---|---|
5595 | 21909 |
Class | Type |
|---|---|
Error | Error |
Standard Reaction | Reset |
|---|---|
PSM is not ready to operate | Execute Reset-Command (Fault reset). |
Possible Causes | Solutions |
|---|---|
An internal communication error occured. | Restart the device. If this error happens repeatedly, please contact your Beckhoff office. |