3180, Mains voltage higher than brake resistor operating voltage
The mains voltage has voltage peaks that cause the brake chopper to be switched on.
Diagnostic Code (Hex.) | Diagnostic Code (Dez.) |
|---|---|
3180 | 12672 |
Class | Type |
|---|---|
Error | Error |
Standard Reaction | Reset |
|---|---|
Relays are disabled | Execute Reset-Command (Fault reset). |
Possible Causes | Solutions |
|---|---|
Voltage peaks occur in the mains voltage. | Analyze the mains voltage supply. |