3283, DC link timeout at state UU
There is a problem with the generation of the DC link voltage.
Diagnostic Code (Hex.) | Diagnostic Code (Dez.) |
|---|---|
3283 | 12931 |
Class | Type |
|---|---|
Error | Error |
Standard Reaction | Reset |
|---|---|
No | Execute Reset-Command (Fault reset). |
Possible Causes | Solutions |
|---|---|
An internal error occured. | Restart the device. If this error happens repeatedly, please contact your Beckhoff office. |