518A, 24 V supply out of range: SS
The 24 V power suppply is not in the permitted voltage range.
Diagnostic Code (Hex.) | Diagnostic Code (Dez.) |
|---|---|
518A | 20874 |
Class | Type |
|---|---|
Error | Error |
Standard Reaction | Reset |
|---|---|
Generative brake ramp order to the axis | Execute Reset-Command (Fault reset). |
Possible Causes | Solutions |
|---|---|
There is an internal problem. | Restart your device. |