7180, Brake resistor not found
No connected brake resistor can be detected.
Diagnostic Code (Hex.) | Diagnostic Code (Dez.) |
|---|---|
7180 | 29056 |
Class | Type |
|---|---|
Error | Error |
Standard Reaction | Reset |
|---|---|
PSM is not ready to operate | Execute Reset-Command (Fault reset). |
Possible Causes | Solutions |
|---|---|
Internal or external brake resistor is faulty. | Switch off the mains voltage and the 24 V supply. Switch on them again. If this error happens repeatedly, please contact your Beckhoff office. |
The connection bridge for the internal brake resistor is missing or an external brake resistor is not connected. | Plug in the connection bridge or connect an external brake resistor. |