3182, Wrong mains type
The connected mains type (3Ph/AC, 1Ph/AC or DC) does not match with the parameterized value of mains type.
Diagnostic Code (Hex.) | Diagnostic Code (Dez.) |
|---|---|
3182 | 12674 |
Class | Type |
|---|---|
Error | Error |
Standard Reaction | Reset |
|---|---|
PSM is not ready to operate | Execute Reset-Command (Fault reset). |
Possible Causes | Solutions |
|---|---|
Wrong mains type parameterized. | Check the mains parameterization and adjust its value. |
The power supply is not connected correctly. | Check and adjust the mains supply connection. Switch the mains voltage off and on again. |