5180, 24 V supply overcurrent: SS
The requested current on 24 V power supply permanently exceeds the rated current.
Diagnostic Code (Hex.) | Diagnostic Code (Dez.) |
|---|---|
5180 | 20864 |
Class | Type |
|---|---|
Error | Error |
Standard Reaction | Reset |
|---|---|
NC-Handling order | Execute Reset-Command (Fault reset). |
Possible Causes | Solutions |
|---|---|
There is a problem with an EtherCAT P device in your system. | Check all EtherCAT P devices. |
There are too many EtherCAT P devices in your system. | Optimize the EtherCAT P system, for example use the EtherCAT P junction with refresh. |