Programming
POUs/KL6021-0023/Read
|
POUs |
Description |
|---|---|
|
Receives the signals of a PTM100 module | |
|
Receives the signals of a PTM200 module | |
|
Receives the signals of a STM100 module (obsolete) | |
|
Receives the signals of a STM100 module | |
|
Receives the signals of a STM250 module |
POUs/KL6581/Read
Function blocks | Description |
|---|---|
Receives all types of EnOcean® telegrams | |
Receives data with ORG telegram 6.Typical EnOcean® device: window contact | |
Receives data with ORG telegram 5.Typical EnOcean® device: switch | |
Receives data with ORG telegram 5. Typical EnOcean® device: window handle |
POUs/KL6581/Send
Function blocks | Description |
|---|---|
Sends any EnOcean® telegrams- | |
Sends EnOcean® telegrams in 4BS format- | |
Sends EnOcean® telegrams in the format of a switch. | |
Sends EnOcean® telegrams in the format of a switch. |
POUs/KL6581/Other
Function blocks | Description |
|---|---|
This function block recognizes all EnOcean® devices within its range and displays them. | |
This function block indicates if the LRN bit in an EnOcean® telegram is set, independent of its EnOcean® ID. | |
This function block indicates when the Learn button is pressed on an EnOcean® device. |
POUs/KL6581/Function
|
Function blocks |
Description |
|---|---|
|
This function converts a byte raw value into a REAL variable. | |
|
This function converts a raw byte value to a Boolean array. |
DUTs/KL6021-0023/Hardware Types
|
Data types |
Description |
|---|---|
|
Process image of the KL6021-0023 inputs | |
|
Process image of the KL6021-0023 outputs |
DUTs/KL6021-0023
|
Data types |
Description |
|---|---|
|
State of the rotary-switch on the transmitting-module | |
|
Sensor type | |
|
Internal structure |
DUTs/KL6581/hardware types
Data types | Description |
|---|---|
Process image of the KL6581 inputs | |
Process image of the KL6581 outputs |
DUTs/KL6581
Data types | Description |
|---|---|
State of the window | |
Type of EnOcean® telegram | |
Error messages | |
State of the switches | |
Internal structure | |
Data structure manufacturer ID, type and profile | |
Position of the rotary switch at the room control unit |