FB_Rec_1BS

This function block receives data that were received via EnOcean. This block is used for integration of window contacts, for example (ORG field 6).
Inputs
VAR_INPUT
str_KL6581 : STR_KL6581;
byNode : BYTE;
dw_ID : DWORD;
END_VAR
Name | Type | Description |
---|---|---|
str_KL6581 | Is connected to the data structure of the function block FB_KL6581(). | |
byNode | BYTE | Filter - if the value is zero, the EnOcean telegrams from all KL6583s are received. If a value of 1 to 8 is entered, only the data from the corresponding KL6583 are received. |
dw_ID | DWORD | EnOcean ID to be received. |
Outputs
VAR_OUTPUT
bOpen : BOOL;
bClose : BOOL;
bLRN : BOOL;
by_Node : BYTE;
bReceive : BOOL := TRUE;
END_VAR
Name | Type | Description |
---|---|---|
bOpen | BOOL | Contact open |
bClose | BOOL | Contact closed |
bLRN | BOOL | LRN button pressed |
by_Node | BYTE | Node number of the KL6583 that has received the EnOcean telegram. |
bReceive | BOOL | On receiving an EnOcean telegram this value is set to FALSE for one cycle. |
Requirements
Development environment | required TC3 PLC library |
---|---|
TwinCAT v3.1.4020.14 | Tc2_EnOcean from v3.3.5.0 |