str_KL6581
Internal structure.
This structure is used to link the function block FB_KL6581() with the send/receive blocks.
TYPE STR_KL6581 :
STRUCT
by_Status : BYTE;
by_Node : BYTE;
by_ORG : BYTE;
ar_DB : ARRAY[0..3] OF BYTE;
_Dummy : BYTE;
dw_ID : DWORD;
ptData : PVOID;
iErrorId : E_KL6581_Err;
by_STATE : BYTE;
bError : BOOL;
idx : USINT;
END_STRUCT
END_TYPEName | Description |
|---|---|
by_Status | State |
by_Node | Node number of the KL6583 that has received the EnOcean® telegram. |
by_ORG | Type of EnOcean® telegram |
ar_DB | Data bytes |
_Dummy | Placeholder, no other purpose. |
dw_ID | Transmitter ID |
ptData | Pointer |
iErrorId | Describes the error type (see E_KL6581_Err). |
by_STATE | State |
bError | This output goes TRUE as soon as an error occurs. This error is described via the iErrorId variable. |
idx | Index |
Prerequisites
Development environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_EnOcean from v3.3.5.0 |