E_KL6581_Err
Error messages.
TYPE E_KL6581_Err :
(
NO_ERROR := 16#0,
KL6581_WrongTerminal := 16#A,
KL6581_WatchdogError := 16#10,
KL6581_NoComWithKL6581 := 16#11,
KL6581_idx_number_not_OK := 16#12,
KL6581_Switch_to_Stopp := 16#13,
KL6581_not_ready := 16#14,
KL6581_No_KL6853_Found := 16#15,
KL6581_TransmissionError := 16#16
)
END_TYPEName | Description |
|---|---|
NO_ERROR | No error at the function block. |
KL6581_WrongTerminal | Wrong terminal connected. |
KL6581_WatchdogError | Timeout during initialization of function block "FB_KL6581". |
KL6581_NoComWithKL6581 | This message usually means that there is no connection to the terminal. Terminal linked to the variables in the System Manager? Terminal plugged in incorrectly? Clean all, rebuild all and read again in the System Manager? |
KL6581_idx_number_not_OK | The input variable nIdx of function block FB_KL6581() is greater than 64. |
KL6581_Switch_to_Stopp | The terminal has left the data exchange with the KL6583. No EnOcean® data was sent or received. |
KL6581_not_ready: | Internal message for the function blocks connected to the FB_KL6581(). |
KL6581_No_KL6853_Found | No KL6583 is connected to the KL6581 or communication is not available! |
KL6581_TransmissionError | Data could not be sent, check address of KL6583 or KL6583 not ready for operation. |
Prerequisites
Development environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_EnOcean from v3.3.5.0 |