str_EnOceanSwitch
State of the push buttons.
TYPE STR_EnOceanSwitch :
STRUCT
bT1_ON : BOOL;
bT1_OFF : BOOL;
bT2_ON : BOOL;
bT2_OFF : BOOL;
bT3_ON : BOOL;
bT3_OFF : BOOL;
bT4_ON : BOOL;
bT4_OFF : BOOL;
END_STRUCT
END_TYPE
Name | Description |
---|---|
bT1_ON | Push button 1 on |
bT1_OFF | Push button 1 off |
bT2_ON | Push button 2 on |
bT2_OFF | Push button 2 off |
bT3_ON | Push button 3 on |
bT3_OFF | Push button 3 off |
bT4_ON | Push button 4 on |
bT4_OFF | Push button 4 off |
Prerequisites
Development environment | PLC library to include |
---|---|
TwinCAT from v3.1.4020.14 | Tc2_EnOcean from v3.3.5.0 |