ST_EnOceanReceivedData

Internal structure.

This structure is used to link the FB_EnOceanReceive() block with the receive blocks.

TYPE ST_EnOceanReceivedData :
STRUCT
  bReceived          : BOOL;
  nLength            : BYTE;
  eEnOceanSensorType : E_EnOceanSensorType;
  nData              : ARRAY[0..3] OF BYTE;
  nStatus            : BYTE;
  nTransmitterId     : UDINT;
END_STRUCT
END_TYPE

Name

Type

Description

bReceived

BOOL

Data received

nLength

BYTE

Length

eEnOceanSensorType

E_EnOceanSensorType

Sensor type

nData

ARRAY OF BYTE

Data bytes

nStatus

BYTE

State

nTransmitterId

UDINT

Transmitter ID

Prerequisites

Development environment

PLC library to include

TwinCAT from v3.1.4020.14

Tc2_EnOcean from v3.3.5.0