FB_EnOceanReceive

The function block FB_EnOceanReceive() is a receive block, which makes the telegrams sent by the EnOcean® modules available in the structure stEnOceanReceivedData. This structure can then be analyzed with further function blocks. The documentation for this function blocks also includes sample programs, which illustrate the operating principle.
Inputs
VAR_INPUT
bEnable : BOOL := FALSE;
END_VARName | Type | Description |
|---|---|---|
bEnable | BOOL | A positive signal at this input activates the function block. A negative signal at the input disables the function block functionality. |
Inputs/outputs
VAR_IN_OUT
stEnOceanInData : ST_EnOceanInData;
stEnOceanOutData : ST_EnOceanOutData;
END_VARName | Type | Description |
|---|---|---|
stEnOceanInData | Is linked to the input addresses of the KL6021-0023 in the System Manager. | |
stEnOceanOutData | Is linked to the output addresses of the KL6021-0023 in the System Manager. |
Outputs
VAR_OUTPUT
bError : BOOL := FALSE;
nErrorId : UDINT := 0;
stEnOceanReceivedData : ST_EnOceanReceivedData;
END_VARName | Type | Description |
|---|---|---|
bError | BOOL | This output goes TRUE as soon as an error occurs. This error is described via the variable nErrorID. |
nErrorId | UDINT | Describes the type of error. |
stEnOceanReceivedData | The received data is stored in this structure. |
Prerequisites
Development environment | PLC library to include |
|---|---|
TwinCAT from v3.1.4020.14 | Tc2_EnOcean from v3.3.5.0 |