FB_EnOceanSTM250

The function block FB_EnOceanSTM250() provides a user-friendly evaluation of the data from an EnOcean® STM250 module. The function block FB_EnOceanReceive() is required for this purpose.
![]() | A new instance of this function block must be created for each STM250 module used. |
Inputs
VAR_INPUT
bEnable : BOOL := FALSE;
tWatchdog : TIME;
nTransmitterId : UDINT;
stEnOceanReceivedData : ST_EnOceanReceivedData;
END_VAR
Name | Type | Description |
---|---|---|
bEnable | BOOL | A positive signal at this input enables the function block. A negative signal at the input disables the function block functionality, and all outputs are set to 0 or FALSE. |
tWatchdog | TIME | Monitoring time. Within this time, new information must reach this function block via the input stEnOceanReceivedData described below. If this time is set to t#0s, the watchdog function is inactive. |
nTransmitterId | UDINT | ID of the EnOcean® module, to which the function block should respond. |
stEnOceanReceivedData | Information and required connection to the EnOcean® receive function block FB_EnOceanReceive(). This information is stored in a structure. |
Outputs
VAR_OUTPUT
bState : BOOL;
bLearn : BOOL;
bError : BOOL := FALSE;
nErrorId : UDINT := 0;
END_VAR
Name | Type | Description |
---|---|---|
bState | BOOL | When the reed contact on the STM250 module is activated, this output becomes TRUE (contact closed). |
bLearn | BOOL | This output becomes FALSE if the learn button at the STM250 module is activated. |
bError | BOOL | This output goes TRUE as soon as an error occurs. This error is described via the variable nErrorID. |
nErrorId | UDINT | Describes the type of error. |
The following sample program illustrates the operating principle of this function block:
PROGRAM MAIN
VAR
fbEnOceanReceive : FB_EnOceanReceive;
fbEnOceanSTM250 : FB_EnOceanSTM250;
bState : BOOL;
bLearn : BOOL;
END_VAR
fbEnOceanReceive(
bEnable := TRUE,
stEnOceanInData := stEnOceanInData,
stEnOceanOutData := stEnOceanOutData);
fbEnOceanSTM250(
bEnable := NOT fbEnOceanReceive.bError AND fbEnOceanReceive.bEnable,
nTransmitterId := 16#000008CA,
tWatchdog:=t#0s,
stEnOceanReceivedData := fbEnOceanReceive.stEnOceanReceivedData
bState => bState,
bLearn => bLearn);
In this sample program an STM250 module with the transmitter ID 16#000008CA is queried. To this end the function block FB_EnOceanSTM250 is created. This function blocks obtains its information from the upstream receive function block FB_EnOceanReceive and is only active (input bEnable) if the receive function block is active and not in error. The values output to the function block are assigned to variables for further evaluation.
Prerequisites
Development environment | PLC library to include |
---|---|
TwinCAT from v3.1.4020.14 | Tc2_EnOcean from v3.3.5.0 |