FB_EnOceanPTM100

The function block FB_EnOceanPTM100() provides a user-friendly evaluation of the state of an EnOcean® PTM100 module. The function block FB_EnOceanReceive() is required for this purpose.
In contrast to the PTM200 and PTM250 modules, only one switch at a time can be pressed in the PTM100 module. In addition, the PTM100 module supports eight switches, not four.
![]() | A new instance of this function block must be created for each switch module used. |
Inputs
VAR_INPUT
bEnable : BOOL := FALSE;
tWatchdog : TIME;
nTransmitterId : UDINT;
stEnOceanReceivedData : ST_EnOceanReceivedData;
END_VAR
Name | Type | Description |
---|---|---|
bEnable | BOOL | A positive signal at this input enables the function block. A negative signal at the input disables the function block functionality, and all outputs are set to 0 or FALSE. |
tWatchdog | TIME | Monitoring time. Within this time, new information must reach this function block via the input stEnOceanReceivedData described below. If this time is set to t#0s, the watchdog function is inactive. |
nTransmitterId | UDINT | ID of the EnOcean® module, to which the function block should respond. |
stEnOceanReceivedData | Information and required connection to the EnOcean® receive function block FB_EnOceanReceive(). This information is stored in a structure. |
Outputs
VAR_OUTPUT
bSwitches : ARRAY [0..7] OF BOOL;
bError : BOOL := FALSE;
nErrorId : UDINT := 0;
END_VAR
Name | Type | Description |
---|---|---|
bSwitches | ARRAY OF BOOL | This field of 8 Boolean values describes the states of the 8 push buttons on the push button module. |
bError | BOOL | This output goes TRUE as soon as an error occurs. This error is described via the variable nErrorID. |
nErrorId | UDINT | Describes the type of error. |
The following sample program illustrates the operating principle of this function block:
PROGRAM MAIN
VAR
fbEnOceanReceive : FB_EnOceanReceive;
fbEnOceanPTM100_1 : FB_EnOceanPTM100;
fbEnOceanPTM100_2 : FB_EnOceanPTM100;
bSwitches1 : ARRAY [0..7] OF BOOL;
bSwitches2_1 : BOOL;
bSwitches2_2 : BOOL;
bSwitches2_3 : BOOL;
bSwitches2_4 : BOOL;
bSwitches2_5 : BOOL;
bSwitches2_6 : BOOL;
bSwitches2_7 : BOOL;
bSwitches2_8 : BOOL;
END_VAR
fbEnOceanReceive(
bEnable := TRUE,
stEnOceanInData := stEnOceanInData,
stEnOceanOutData := stEnOceanOutData);
fbEnOceanPTM100_1(
bEnable := NOT fbEnOceanReceive.bError AND fbEnOceanReceive.bEnable,
nTransmitterId := 16#000000C4,
tWatchdog:=t#0s,
stEnOceanReceivedData := fbEnOceanReceive.stEnOceanReceivedData);
bSwitches1 := fbEnOceanPTM100_1.bSwitches;
fbEnOceanPTM100_2(
bEnable := NOT fbEnOceanReceive.bError AND fbEnOceanReceive.bEnable,
nTransmitterId := 16#000000C5,
tWatchdog:=t#0s,
stEnOceanReceivedData := fbEnOceanReceive.stEnOceanReceivedData);
bSwitches2_1 := fbEnOceanPTM100_2.bSwitches[0];
bSwitches2_3 := fbEnOceanPTM100_2.bSwitches[1];
bSwitches2_6 := fbEnOceanPTM100_2.bSwitches[2];
bSwitches2_5 := fbEnOceanPTM100_2.bSwitches[3];
bSwitches2_8 := fbEnOceanPTM100_2.bSwitches[4];
bSwitches2_2 := fbEnOceanPTM100_2.bSwitches[5];
bSwitches2_7 := fbEnOceanPTM100_2.bSwitches[6];
bSwitches2_4 := fbEnOceanPTM100_2.bSwitches[7];
In this sample program two transmitter modules (PTM100) are queried: a transmitter module with the transmitter ID 16#C4 and another module with the transmitter ID 16#C5. A function block FB_EnOceanPTM100 is created for each of the two transmitter modules. Both function blocks obtain their information from the upstream receive function block FB_EnOceanReceive and are only active (input bEnable) if the receive function block is active and not in error. The push buttons of the first transmitter module are assigned to a Boolean array bSwitches1 for further analysis, while the push buttons of the second transmitter module are assigned to individual Boolean variables bSwitches2_1 to bSwitches2_8; both options are conceivable.
Prerequisites
Development environment | PLC library to include |
---|---|
TwinCAT from v3.1.4020.14 | Tc2_EnOcean from v3.3.5.0 |