E_EnOceanRotarySwitch
E_EnOceanRotarySwitch describes the position of the rotary switch at the room control unit.
TYPE E_EnOceanRotarySwitch :
(
eEnOceanRotarySwitchStep0 := 0,
eEnOceanRotarySwitchStep1 := 1,
eEnOceanRotarySwitchStep2 := 2,
eEnOceanRotarySwitchStep3 := 3,
eEnOceanRotarySwitchAuto := 4
)
END_TYPE
Name | Description |
---|---|
eEnOceanRotarySwitchStep0 | Switch in position “0” |
eEnOceanRotarySwitchStep1 | Switch in position “1” |
eEnOceanRotarySwitchStep2 | Switch in position “2” |
eEnOceanRotarySwitchStep3 | Switch in position “3” |
eEnOceanRotarySwitchAuto | Switch in position “Auto” |
Prerequisites
Development environment | PLC library to include |
---|---|
TwinCAT from v3.1.4020.14 | Tc2_EnOcean from v3.3.5.0 |