STREnOceanTurnSwitch
STREnOceanTurnSwitch describes the position of the rotary switch at the room control unit.
TYPE STREnOceanTurnSwitch :
STRUCT
bStageAuto : BOOL;
bStage_0 : BOOL;
bStage_1 : BOOL;
bStage_2 : BOOL;
bStage_3 : BOOL;
END_STRUCT
END_TYPE
Name | Description |
---|---|
bStageAuto | Switch in position “Auto” |
bStage_0 | Switch in position “0” |
bStage_1 | Switch in position “1” |
bStage_2 | Switch in position “2” |
bStage_3 | Switch in position “3” |
Prerequisites
Development environment | PLC library to include |
---|---|
TwinCAT from v3.1.4020.14 | Tc2_EnOcean from v3.3.5.0 |