KL6581_Output
Process image of the KL6581 outputs.
Linked to the terminal in the System Manager.
TYPE KL6581_Output :
STRUCT
nControl : BYTE;
CNODE : BYTE;
ORG : BYTE;
DB0 : BYTE;
DB1 : BYTE;
DB2 : BYTE;
DB3 : BYTE;
ID0 : BYTE;
ID1 : BYTE;
ID2 : BYTE;
ID3 : BYTE;
STATUS : BYTE;
END_STRUCT
END_TYPE
Name | Description |
---|---|
nControl | Control byte |
CNODE | Data byte |
ORG | Data byte |
DB0 | Data byte |
DB1 | Data byte |
DB2 | Data byte |
DB3 | Data byte |
ID0 | Data byte |
ID1 | Data byte |
ID2 | Data byte |
ID3 | Data byte |
STATUS | Data byte |
Prerequisites
Development environment | PLC library to include |
---|---|
TwinCAT from v3.1.4020.14 | Tc2_EnOcean from v3.3.5.0 |