FB_Rec_Teach_In

This function block indicates when a Learn button is pressed on an EnOcean® device. If the flag bLearnType is set, further information about the EnOcean® device can be read. This function must be provided by the EnOcean® device. So far, however, it is only supported by very few EnOcean® devices.
 Inputs
VAR_INPUT
  bStart     : BOOL;
  byNode     : BYTE;
  str_KL6581 : STR_KL6581;
END_VARName  | Type  | Description  | 
|---|---|---|
bStart  | BOOL  | If TRUE the function block is enabled, if FALSE it is disabled.  | 
byNode  | BYTE  | Filter - if the value is zero, the EnOcean® telegrams from all KL6583s are received. If a value of 1 to 8 is entered, only the data from the corresponding KL6583 are received.  | 
str_KL6581  | Is connected to the data structure of the function block FB_KL6581().  | 
 Outputs
VAR_OUTPUT
  bLearnType   : BOOL;
  by_Node      : BYTE;
  dw_ID        : DWORD;
  str_Teach_In : STR_Teach_In;
  bReceive     : BOOL := TRUE;
END_VARName  | Type  | Description  | 
|---|---|---|
bLearnType  | BOOL  | If the bit is set you will find further data in the structure str_Teach_In.  | 
by_Node  | BYTE  | Number of EnOcean® devices found.  | 
dw_ID  | DWORD  | EnOcean® ID for which the Learn button was pressed.  | 
str_Teach_In  | Data structure, profile, type and manufacturer ID.  | |
bReceive  | BOOL  | On receiving an EnOcean® telegram this value is set to FALSE for one cycle.  | 
Prerequisites
Development environment  | PLC library to include  | 
|---|---|
TwinCAT from v3.1.4020.14  | Tc2_EnOcean from v3.3.5.0  |