FB_EnOceanSTM100Generic

The function block FB_EnOceanSTM100Generic() provides a user-friendly evaluation of the data of an EnOcean® STM100 module. The function block FB_EnOceanReceive() is required for this purpose.
![]() | A new instance of this function block must be created for each STM100 module used. |
Inputs
VAR_INPUT
bEnable : BOOL := FALSE;
tWatchdog : TIME;
nTransmitterId : UDINT;
stEnOceanReceivedData : ST_EnOceanReceivedData;
END_VAR
Name | Type | Description |
---|---|---|
bEnable | BOOL | A positive signal at this input enables the function block. A negative signal at the input disables the function block functionality, and all outputs are set to 0 or FALSE. |
tWatchdog | TIME | Monitoring time. Within this time, new information must reach this function block via the input stEnOceanReceivedData described below. If this time is set to t#0s, the watchdog function is inactive. |
nTransmitterId | UDINT | ID of the EnOcean® module, to which the function block should respond. |
stEnOceanReceivedData | Information and required connection to the EnOcean® receive function block FB_EnOceanReceive(). This information is stored in a structure. |
Outputs
VAR_OUTPUT
nDataBytes : ARRAY [0..3] OF BYTE;
bError : BOOL := FALSE;
nErrorId : UDINT := 0;
END_VAR
Name | Type | Description |
---|---|---|
nDataBytes | ARRAY OF BYTE | 4-byte array with the user data sent by the STM100 module. The purpose of the individual bytes is manufacturer-specific. |
bError | BOOL | This output goes TRUE as soon as an error occurs. This error is described via the variable nErrorID. |
nErrorId | UDINT | Describes the type of error. |
The following sample program illustrates the operating principle of this function block:
PROGRAM MAIN
VAR
fbEnOceanReceive : FB_EnOceanReceive;
fbEnOceanSTM100_1 : FB_EnOceanSTM100Generic;
fbEnOceanSTM100_2 : FB_EnOceanSTM100Generic;
nTemperature : ARRAY [1..2] OF BYTE;
nSetpoint : ARRAY [1..2] OF BYTE;
nStateRotarySwitch : ARRAY [1..2] OF BYTE;
nPresentSwitch : ARRAY [1..2] OF BYTE;
END_VAR
fbEnOceanReceive(
bEnable := TRUE,
stEnOceanInData := stEnOceanInData,
stEnOceanOutData := stEnOceanOutData);
fbEnOceanSTM100_1(
bEnable := NOT fbEnOceanReceive.bError AND fbEnOceanReceive.bEnable,
nTransmitterId := 16#000000C4,
tWatchdog:=t#1h,
stEnOceanReceivedData := fbEnOceanReceive.stEnOceanReceivedData);
nTemperature[1] := fbEnOceanSTM100_1.nDataBytes[0];
nSetpoint[1] := fbEnOceanSTM100_1.nDataBytes[1];
nStateRotarySwitch[1] := fbEnOceanSTM100_1.nDataBytes[2];
nPresentSwitch[1] := fbEnOceanSTM100_1.nDataBytes[3];
fbEnOceanSTM100_2(
bEnable := NOT fbEnOceanReceive.bError AND fbEnOceanReceive.bEnable,
nTransmitterId := 16#000000C5,
tWatchdog:=t#0s,
stEnOceanReceivedData := fbEnOceanReceive.stEnOceanReceivedData);
nTemperature[2] := fbEnOceanSTM100_2.nDataBytes[0];
nSetpoint[2] := fbEnOceanSTM100_2.nDataBytes[1];
nStateRotarySwitch[2] := fbEnOceanSTM100_2.nDataBytes[2];
nPresentSwitch[2] := fbEnOceanSTM100_2.nDataBytes[3];
In this sample program, two EnOcean® transmitter modules are queried, one with the transmitter ID 16#000000C4 and another with the transmitter ID 16#000000C5. A function block FB_EnOceanSTM100Generic is created for both transmitters. Both function blocks obtain their information from the upstream receive function block FB_EnOceanReceive and are only active (input bEnable) if the receive function block is active and not in error. The first device is monitored by the watchdog function, whereby new values must be transmitted to the control unit within 1 hour; the second device is programmed without watchdog monitoring. The values output to the function blocks are assigned to variables for further evaluation. Before the values can be used further, they have to be scaled to physical values. Details of the conversion can be found in the data sheet for the sensor.
Prerequisites
Development environment | PLC library to include |
---|---|
TwinCAT from v3.1.4020.14 | Tc2_EnOcean from v3.3.5.0 |