Industrial PC
Fieldbus Components
Drive Technology
Servo drive
AX8000 | Multi-axis servo system
AX5000 | Digital Compact Servo Drive
System manual hardware 2
Startup (1.5 A...40 A)
Startup (60 A...170 A)
Functional description
Motor types and operation modes
Foreword
For your safety
Asynchronous motors - Special functions
Ballast calculation for single-axis drives
Acceleration pre-control
Operation of encoders with EnDat interface and battery-backed absolute position
Change to compatible type
Digital inputs and outputs
Extended commutation monitoring
Field weakening
Gantry Brake
Comissioning a Generic Encoder with BISS-C Interface
Internal velocity filters
I*t calculation in the AX5000 servo drive
Configuration and control of the motor brake
Configuration of a second feedback on the AX5000 servo drive
Modulo
Parameter set switchover
Probe unit (functionality)
Position offset
Power Management
Cogging torque compensation
Thermal motor model
Torque (Force) – Controller Structure
Functionality from firmware v2.10
Setpoint value calculation
Setpoint limiting
Motor torque characteristic
Current controller
Generation of the output voltage
Functionality up to firmware v2.06
Parameter description
Variable position interface
Velocity - Controller Structure
Axis deceleration ramps
Requirements for torque control
Third-party motors at the AX5000
Support and Service
IDN description
AX1000 | Economy servo drive
Variable frequency drive
Distributed drive systems
Rotary servomotors
Translatory servomotors
Planetary gears
XTS | Linear product transport
XPlanar | Planar motor system
Compact drive technology
Accessories
Software
Archive
TwinCAT 3
TwinCAT 2
MX-System
Industry Solutions
General Product Information
Search
News
Home