Power Management
![]() | Power management reference values: P-0-0201; P-0-0202; P-0-0203; P-0-0214 |
The AX5000 is normally operated with a 3-phase AC voltage. This is rectified in the device with the aid of a bridge rectifier and charges the DC link. Furthermore, there is an option to input a DC voltage.
Parameterization:
- Mains voltage with P-0-0201
- Tolerances with P-0-0202 and P-0-0203
- DC link connection with P-0-0214
The further basic parameterization then takes place according to the following criteria:
- Voltage on X01:
AC 3-phase or single -phase or DC input.
All monitors are activated (default parameterization).
The phase monitoring must be deactivated in the case of “AC single-phase” or “DC”. - DC voltage on X02:
In P-0-0204, activate the commands “DisableUmainMonitoring” and “DisableUmainLossMonitoring”. There is NO LONGER ANY DEVICE PROTECTION via X01! Further information in the section DC input.