Industrial PC

Fieldbus Components

Drive Technology


Servo drive



AX8000 | Multi-axis servo system



AX5000 | Digital Compact Servo Drive




System manual hardware 2




Startup (1.5 A...40 A)




Startup (60 A...170 A)




Functional description





Motor types and operation modes





Foreword





For your safety





Asynchronous motors - Special functions





Ballast calculation for single-axis drives





Acceleration pre-control





Operation of encoders with EnDat interface and battery-backed absolute position





Change to compatible type





Digital inputs and outputs





Extended commutation monitoring





Field weakening





Gantry Brake





Comissioning a Generic Encoder with BISS-C Interface





Internal velocity filters





I*t calculation in the AX5000 servo drive





Configuration and control of the motor brake





Configuration of a second feedback on the AX5000 servo drive





Modulo






Operation without modulo (application with 1:5 gear unit)






Operation with modulo






Parameterisation







Activating the modulo function







Influenced IDNs







Maximum possible speed






Configuration





Parameter set switchover





Probe unit (functionality)





Position offset





Power Management





Cogging torque compensation





Thermal motor model





Torque (Force) – Controller Structure





Variable position interface





Velocity - Controller Structure





Axis deceleration ramps





Requirements for torque control





Third-party motors at the AX5000





Support and Service




IDN description



AX1000 | Economy servo drive


Variable frequency drive


Distributed drive systems


Rotary servomotors


Translatory servomotors


Planetary gears


XTS | Linear product transport


XPlanar | Planar motor system


Compact drive technology


Accessories


Software


Archive

TwinCAT 3

TwinCAT 2

MX-System

Industry Solutions

General Product Information

Search

News

Home