I_AxisBase
Represents the general interface for an axis.
Syntax:
INTERFACE I_AxisBase EXTENDS I_MotionBase
Properties
Name | Type | Access | Description |
|---|---|---|---|
I_MotionActuals | Get | Provision of current actual values (positions, velocities, etc.) | |
I_AxisBase | |||
AutoLimitSelect | BOOL | Get, Set | A TRUE allows the axis to select an internal function block for limiting if the servo drive type (CoE, SoE) has been detected. |
I_CammingMain | Get | Functions for processing cam plates. | |
I_DisableSoftEnd | Get | Possibility to temporarily disable the software limit switches of the axis and restore their original state. | |
I_Estop | Get | Function for canceling an active motion command to bring the axis to a standstill. If available, increased dynamic parameters are applied. | |
ExtGenerated | BOOL | Get | TRUE if the setpoint generation runs via the ExternalGenerating core function. |
I_HomingMain | Get | Provision of a selection of homing procedures. | |
I_Limiting | Get | Limitation (torque, pressure, etc.) of the axis. | |
I_MotionSetpoints | Get | Provision of current setpoints (position, velocity, etc.). | |
I_Ptp | Get | Function for active movements. A table with a section-by-section definition is used. | |
I_SetPosition | Get | Set a new actual position of the axis. | |
I_Stop | Get | Canceling an active motion command to bring the axis to a standstill. The dynamics parameters of the motion command are used. | |
I_Teach | Get | Commissioning of axes with analog position measuring systems. | |
I_ToolAdaption | Get | Conversion of positions and velocities between an axis and a tool. | |
I_VelocityFeed | Get | An interface to a local function block that triggers a motion without specifying a destination. | |
AutoTorqueLimitSelect1 | BOOL | Get, Set | A TRUE allows the axis to select an internal function block for torque limitation if the type of a servo drive (CoE, SoE) has been detected. |
AxisName1 | STRING | Get, Set | The axis name must be unique. This is of particular importance for hydraulic axes. The library used here uses the axis name as file name for loading and saving the axis parameters. |
BadSwitchOver1 | BOOL | Get | Identifies whether a pressure switchover has occurred due to safety conditions. |
I_TeachPosition | Get | Commissioning of axes with analog position measuring systems. | |
I_TeachUpdate | Get | ||
I_TorqueLimiting | Get | Torque limitation of the axis. | |
SwitchOver1 | BOOL | Get | The pressure switchover has been triggered. |
I_MotionBase | |||
I_Jog | Get | Command motion without a defined destination (travel on revocation). | |
I_MotionParams | Get | Compilation of motion parameters | |
Name | STRING | Get | The textual name of the motion unit. |
I_Power | Get | Function for releasing the axis and its direction-related feed releases. | |
E_AxiState | Get | The current state of the axis. | |
1Obsolete
Methods
Name | Description |
|---|---|
Cyclic() | This method implements all motion mechanisms that must be called cyclically. |
I_AxisBase |
Obsolete elements only |
GetProcessHandler()1 | Reserved for future extension. |
Reserved for future extension. | |
I_MotionBase | |
DoReset( | Triggers the reset of error states in the axis and in all local CoreFunctions. |
1Obsolete
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.4024.71 | PC or CX (x64, x86) | Tc3_PlasticFunctions (>= v12.12.0.0) |