TorqueLimiting
![]() | Class is 'obsolete' This class is marked as |
Alternative: Limiting
Original version:

This function is responsible for the torque limitation of all axis functions. The following function blocks are automatically available internally for NC axes:
- FB_TorqueLimitingCoE - DS402 (AX8000) based TorqueLimiting
- FB_TorqueLimitngSoE - AX5000 based TorqueLimiting
![]() | No core function This function does not belong to any classification of core functions. It is only mentioned in the context of core functions, as it can be achieved via the properties of an axis. |
Syntax:
FUNCTION_BLOCK FB_TorqueLimitingBase EXTENDS FB_MessageBase
Properties
Name | Type | Access | Description |
---|---|---|---|
Activate | BOOL | Get, Set | Activates the use of the ActualValue as an active limit. |
ActiveValue | LREAL | Get | Current torque value output. |
ActualTorque | LREAL | Get, Set | Current actual torque value of the axis. |
ConnectedToDrive | BOOL | Get | An internal connection to a drive unit has been established. |
DefaultFb | I_TorqueLimitingFb | (Get, Set) | Access to the standard function block for torque limitation if specific handling is used. |
Direction | E_AdaptableDirection | Get, Set | Direction in which the torque limit should act. |
IdleValue | LREAL | Get, Set | The idle value for the torque limitation to which the axis returns after a command. |
MaxValue | LREAL | Get, Set | The effective limitation of the torque limit for each command. |
NominalValue | LREAL | Get, Set | The normalized value in relation to the ReferenceValue. |
ReferenceValue | LREAL | Get, Set | Reference value for the maximum command value of the torque limit. |
Methods
Name | Description |
---|---|
ReturnToIdle() | [INTERNAL] Implements the behavior to end a command. |
Interfaces
Type | Description |
---|---|
I_TorqueLimiting | Standard interface on FB_TorqueLimitingBase. |
I_TorqueLimitingFb | Extended interface for use as a core function. |
Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT v3.1.4024.35 | PC or CX (x64, x86) | Tc3_PlasticFunctions v3.12.4.26 or higher |