TC_EVENTS constants
TC_EVENTS is a global TwinCAT system variable list (GVL). Each constant in this list represents an event class that is available on a TwinCAT system. The instances of the event classes are structured data types. Their member variables are instances of individual events. The events can be used, for example, in a PLC project or in a PLC library for logging the most diverse messages. The TwinCAT system has several predefined event classes. Further event classes are brought along by the integrated PLC libraries (functions) or defined by the user in the PLC application. The Global Variable List of the event classes is automatically created and updated by the TwinCAT system. The number of available event classes can therefore vary from system to system.
Namespace: TwinCAT TypeSystem.TC_EVENTS
Type: Global Variable List (GVL)
Library: Not required. TwinCAT System Resource from v3.1.4022.14
TwinCAT system event classes
Name | Type |
|---|---|
TcSystemEventClass | |
TcGeneralAdsEventClass | |
TcRouterEventClass | |
TcRTimeEventClass | |
Win32EventClass |
TF6510 event classes
Name | Type |
|---|---|
TcIEC61850EventClass | |
TcScsmEventClass | |
|
|
TcMmsAbortEventClass | |
TcMmsAssociationEventClass | |
TcMmsClientEventClass | |
TcMmsIncomingConnectEventClass | |
TcMmsIncomingDisconnectEventClass | |
TcMmsOutgoingConnectEventClass | |
TcMmsOutgoingDisconnectEventClass | |
TcMmsReceiverEventClass | |
TcMmsSenderEventClass | |
TcMmsTransactionEventClass | |
|
|
TcUlosiAbortEventClass | |
TcUlosiAssociationEventClass | |
TcUlosiClientEventClass | |
TcUlosiIncomingConnectEventClass | |
TcUlosiIncomingDisconnectEventClass | |
TcUlosiOutgoingConnectEventClass | |
TcUlosiOutgoingDisconnectEventClass | |
TcUlosiReceiverEventClass | |
TcUlosiSenderEventClass | |
TcUlosiTransactionEventClass | |
TcUlosiServerEventClass | |
TcUlosiConnectionEventClass | |
TcUlosiAcseAbrtDiagnosticEventClass | |
TcUlosiAcseAareDiagnosticEventClass | |
TcUlosiSpduReasonCodeEventClass | |
|
|
TcRfc1006AbortEventClass | |
TcRfc1006AssociationEventClass | |
TcRfc1006ClientEventClass | |
TcRfc1006IncomingConnectEventClass | |
TcRfc1006IncomingDisconnectEventClass | |
TcRfc1006OutgoingConnectEventClass | |
TcRfc1006OutgoingDisconnectEventClass | |
TcRfc1006ReceiverEventClass | |
TcRfc1006SenderEventClass | |
TcRfc1006TransactionEventClass | |
|
|
TcTpktAbortEventClass | |
TcTpktAssociationEventClass | |
TcTpktPduEventClass | |
TcTpktReceiverEventClass | |
TcTpktSenderEventClass | |
TcTpktTransactionEventClass | |
|
|
TcSocketsAbortEventClass | |
TcSocketsAssociationEventClass | |
TcSocketsClientEventClass | |
TcSocketsIncomingConnectEventClass | |
TcSocketsIncomingDisconnectEventClass | |
TcSocketsOutgoingConnectEventClass | |
TcSocketsOutgoingDisconnectEventClass | |
TcSocketsReceiverEventClass | |
TcSocketsSenderEventClass | |
TcSocketsTransactionEventClass | |
TcSocketsWIn32SrvEventClass | |
|
|
TcAcsiEventClass |
- ST_TcAcsiEventClass
- ST_TcGeneralAdsEventClass
- ST_TcIEC61850EventClass
- ST_TcMmsAbortEventClass
- ST_TcMmsAssociationEventClass
- ST_TcMmsClientEventClass
- ST_TcMmsIncomingConnectEventClass
- ST_TcMmsIncomingDisconnectEventClass
- ST_TcMmsOutgoingConnectEventClass
- ST_TcMmsOutgoingDisconnectEventClass
- ST_TcMmsReceiverEventClass
- ST_TcMmsSenderEventClass
- ST_TcMmsTransactionEventClass
- ST_TcRfc1006AbortEventClass
- ST_TcRfc1006AssociationEventClass
- ST_TcRfc1006ClientEventClass
- ST_TcRfc1006IncomingConnectEventClass
- ST_TcRfc1006IncomingDisconnectEventClass
- ST_TcRfc1006OutgoingConnectEventClass
- ST_TcRfc1006OutgoingDisconnectEventClass
- ST_TcRfc1006ReceiverEventClass
- ST_TcRfc1006SenderEventClass
- ST_TcRfc1006TransactionEventClass
- ST_TcRouterEventClass
- ST_TcRTimeEventClass
- ST_TcScsmEventClass
- ST_TcSocketsAbortEventClass
- ST_TcSocketsAssociationEventClass
- ST_TcSocketsClientEventClass
- ST_TcSocketsIncomingConnectEventClass
- ST_TcSocketsIncomingDisconnectEventClass
- ST_TcSocketsOutgoingConnectEventClass
- ST_TcSocketsOutgoingDisconnectEventClass
- ST_TcSocketsReceiverEventClass
- ST_TcSocketsSenderEventClass
- ST_TcSocketsTransactionEventClass
- ST_TcSocketsWin32SrvEventClass
- ST_TcSystemEventClass
- ST_TcTpktAbortEventClass
- ST_TcTpktAssociationEventClass
- ST_TcTpktPduEventClass
- ST_TcTpktReceiverEventClass
- ST_TcTpktSenderEventClass
- ST_TcTpktTransactionEventClass
- ST_TcUlosiAbortEventClass
- ST_TcUlosiAssociationEventClass
- ST_TcUlosiClientEventClass
- ST_TcUlosiIncomingConnectEventClass
- ST_TcUlosiIncomingDisconnectEventClass
- ST_TcUlosiOutgoingDisconnectEventClass
- ST_TcUlosiReceiverEventClass
- ST_TcUlosiSenderEventClass
- ST_TcUlosiTransactionEventClass
- ST_TcUlosiServerEventClass
- ST_TcUlosiConnectionEventClass
- ST_TcUlosiAcseAbrtDiagnosticEventClass
- ST_TcUlosiAcseAareDiagnosticEventClass
- ST_TcUlosiSpduReasonCodeEventClass
- ST_Win32EventClass
- ST_TcUlosiOutgoingConnectEventClass