ST_TcUlosiReceiverEventClass
The table below contains a list of the events of the ULOSI event class for the reception of the data.
Namespace: TC_EVENTS.TcUlosiReceiverEventClass
Type: Global Variable
Library: Tc3_Ulosi (Tc3_Ulosi.compiled-library)
Events
Name | ID | Severity | Description |
---|---|---|---|
InvalidAssociationObject | 1 | Error | Invalid association object interface (null). |
InvalidSettingsObject | 2 | Error | Invalid settings object interface (null). |
InvalidRfc1006Object | 3 | Error | Invalid RFC 1006 object interface (null). |
InvalidPrimitiveState | 4 | Error | Invalid primitive state. |
ResponseTimeoutError | 5 | Error | Response timeout error. |
DecoderFailure | 6 | Error | Decoder failure. |