ST_TcAcsiEventClass
The table below contains a list of the events of the ACSI event class.
Namespace: TC_EVENTS.TcAcsiEventClass
Type: Global Variable
Library: Tc3_Acsi (Tc3_Acsi.compiled-library)
TYPE ST_TcAcsiEventClass:
STRUCT
NoError : TcEventEntry;
InstanceNotAvailable : TcEventEntry;
InstanceInUse : TcEventEntry;
AccessViolation : TcEventEntry;
AccessNotAllowedInCurrentState : TcEventEntry;
ParameterValueInappropriate : TcEventEntry;
ParameterValueInconsistent : TcEventEntry;
ClassNotSupported : TcEventEntry;
InstanceLockedByOtherClient : TcEventEntry;
ControlMustBeSelected : TcEventEntry;
TypeConflict : TcEventEntry;
FailedDueToCommunicationsConstraint : TcEventEntry;
FailedDueToServerConstraint : TcEventEntry;
END_STRUCT
END_TYPEEvents
Name | ID | Severity | Description |
|---|---|---|---|
NoError | 0 | Verbose |
|
InstanceNotAvailable | 1 | Error |
|
InstanceInUse | 2 | Error |
|
AccessViolation | 3 | Error |
|
AccessNotAllowedInCurrentState | 4 | Error |
|
ParameterValueInappropriate | 5 | Error |
|
ParameterValueInconsistent | 6 | Error |
|
ClassNotSupported | 7 | Error |
|
InstanceLockedByOtherClient | 8 | Error |
|
ControlMustBeSelected | 9 | Error |
|
TypeConflict | 10 | Error |
|
FailedDueToCommunicationsConstraint | 11 | Error |
|
FailedDueToServerConstraint | 12 | Error |
|