ST_TcUlosiSpduReasonCodeEventClass
The following table contains a list of events of the ULOSI event class for rejected session layer telegrams (SPDU refuse frame).
Namespace: TC_EVENTS.TcUlosiSpduReasonCodeEventClass
Type: Global variable
Library: Tc3_Ulosi (Tc3_Ulosi.compiled-library)
Events
Name | ID | Severity | Description |
|---|---|---|---|
Reason_not_specified | 0 | Error | Rejection by called SS-user, reason not specified. |
Temporary_congestion | 1 | Error | Rejection by called SS-user due to temporary congestion. |
Subsequent | 2 | Error | Rejection by called SS-user, subsequent octets may be used. |
Session_selector_unknown | 129 | Error | Session selector unknown. |
SS_user_not_attached_to_SSAP | 130 | Error | SS-user not attached to SSAP. |
SPM_congestion_at_connect_time | 131 | Error | SPM congestion at connect time. |
Versions_not_supported | 132 | Error | Proposed protocol versions not supported. |
SPM_reason_not_specified | 133 | Error | Rejection by SPM, reason not specified. |
SPM_implementation_restriction | 134 | Error | Rejection by the SPM, implementation restriction stated in the PICS. |