ST_TcSystemEventClass
The table below contains a list of the events of the TwinCAT System event class.
Namespace: TC_EVENTS.TcSystemEventClass
Type: Global Variable
Library: Not required, TwinCAT System Resource from v3.1.4022.14
Events
Name | ID | Severity | Description | |
|---|---|---|---|---|
Hex | Dec | |||
InternalError | 0x1 | 1 | Error | Internal error |
NoRTime | 0x2 | 2 | Error | No real-time |
AllocationLockedMemoryError | 0x3 | 3 | Error | Allocation locked memory error |
InsertMailboxError | 0x4 | 4 | Error | Mailbox full |
WrongReceiveHMSG | 0x5 | 5 | Error | Wrong HMSG |
TargetPortNotFound | 0x6 | 6 | Error | Target port not found |
TargetMachineNotFound | 0x7 | 7 | Error | Target machine not found |
UnknownCommandID | 0x8 | 8 | Error | Unknown command ID |
BadTaskID | 0x9 | 9 | Error | Bad Task ID |
NoIO | 0xA | 10 | Error | No IO |
UnknownAdsCommand | 0xB | 11 | Error | Unknown ADS command |
Win32Error | 0xC | 12 | Error | Win32 error |
PortNotConnected | 0xD | 13 | Error | Port not closed |
InvalidAdsLength | 0xE | 14 | Error | Invalid ADS length |
InvalidAdsNetID | 0xF | 15 | Error | Invalid AMS Net ID |
LowInstallationLevel | 0x10 | 16 | Error | low installation level |
NoDebugAvailable | 0x11 | 17 | Error | No debugging available |
PortDisabled | 0x12 | 18 | Error | Port disabled |
PortAlreadyConnected | 0x13 | 19 | Error | Port already connected |
AdsSyncWin32Error | 0x14 | 20 | Error | ADS Sync Win32 error |
AdsSyncTimeout | 0x15 | 21 | Error | ADS Sync Timeout |
AdsSyncAmsError | 0x16 | 22 | Error | ADS Sync AMS error |
AdsSyncNoIndexMap | 0x17 | 23 | Error | No index map exists for ADS Sync |
InvalidAdsPort | 0x18 | 24 | Error | Invalid ADS port |
NoMemory | 0x19 | 25 | Error | No memory |
TCPSendError | 0x1A | 26 | Error | TCP send error |
HostUnreachable | 0x1B | 27 | Error | Host unreachable |
InvalidAMSFragment | 0x1C | 28 | Error | Invalid AMS fragment |