ST_TcSocketsIncomingConnectEventClass
The table below contains a list of the events of the Socket event class for the incoming connection.
Namespace: TC_EVENTS.TcSocketsIncomingConnectEventClass
Type: Global Variable
Library: Tc3_Sockets (Tc3_Sockets.compiled-library)
Events
Name | ID | Severity | Description |
---|---|---|---|
InvalidPrimitiveState | 1 | Error |
|
InvalidAssociationObject | 2 | Error |
|
InvalidTcpObject | 3 | Error |
|
InvalidConnectionObject | 4 | Error |
|
InvalidServerObject | 5 | Error |
|
InvalidSettingsObject | 6 | Error |
|
ConnectRspTimeoutError | 7 | Error |
|