ST_TcUlosiAbortEventClass
The table below contains a list of the events of the ULOSI event class for the connection termination.
Namespace: TC_EVENTS.TcUlosiAbortEventClass
Type: Global Variable
Library: Tc3_Ulosi (Tc3_Ulosi.compiled-library)
Events
Name | ID | Severity | Description |
|---|---|---|---|
InvalidAssociationObject | 1 | Error | Invalid association object interface (null) |
InvalidRfc1006Object | 2 | Error | Invalid RFC 1006 interface object (null) |
Refuse_spdu_received | 128 | Error | Refuse-spdu received |
Abort_accept_spdu_received | 129 | Error | Abort-Accept-spdu received |
Rejected_permanent | 130 | Error | Associate response (AARE) result: rejected-permanent. |
Rejected_transient | 131 | Error | Associate response (AARE) result: rejected-transient. |