ST_TcMmsIncomingDisconnectEventClass
The table below contains a list of the events of the MMS event class for the incoming disconnection.
Namespace: TC_EVENTS.TcMmsIncomingDisconnectEventClass
Type: Global Variable
Library: Tc3_Mms (Tc3_Mms.compiled-library)
Events
Name | ID | Severity | Description |
---|---|---|---|
InvalidPrimitiveState | 1 | Error |
|
InvalidAssociationObject | 2 | Error |
|
InvalidConnectionObject | 3 | Error |
|
InvalidUlosiObject | 4 | Error |
|
InvalidClientObject | 5 | Error |
|
ConcludeRspTimeoutError | 6 | Error |
|
PduCreationError | 7 | Error |
|