ST_TcUlosiAcseAbrtDiagnosticEventClass
The following table contains a list of the events of the ULOSI event class for the connection termination (ACSE-ABRT frame).
Namespace: TC_EVENTS.TcUlosiAcseAbrtDiagnosticEventClass
Type: Global variable
Library: Tc3_Ulosi (Tc3_Ulosi.compiled-library)
Events
Name | ID | Severity | Description |
|---|---|---|---|
Null | 0 | Info |
|
No_reason_given | 1 | Error | No reason given. |
Protocol_error | 2 | Error | Protocol error. |
Authentication_mechanism_name_not_recognized | 3 | Error | Authentication mechanism name not recognized. |
Authentication_mechanism_name_required | 4 | Error | Authentication mechanism name required. |
Authentication_failure | 5 | Error | Authentication failure. |
Authentication_required | 6 | Error | Authentication required. |